IESNA:LM-63-2002
[TEST]P1559278
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-21)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-B2750-W2D-4500K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2183
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
732.1 735.1 733.1 729.1 724.1 717 709 700 687.9 675.9
660.8 645.7 628.7 610.6 591.5 571.4 549.3 526.2 503.1 480
452.9 427.8 399.7 372.6 343.5 312.3 284.2 253.1 224 192.8
163.7 133.6 104.4 75.3 48.2 21.1 0
732.1 732.1 730.1 727.1 722.1 716 708 698 686.9 673.9
659.8 643.7 627.7 609.6 590.5 569.4 548.3 525.2 502.1 478
452.9 425.8 397.7 371.6 342.5 312.3 283.2 253.1 221.9 192.8
163.7 132.6 103.4 74.3 46.2 21.1 0
732.1 732.1 730.1 726.1 721.1 715 707 697 685.9 672.9
658.8 642.7 626.7 608.6 588.5 568.4 546.3 524.2 501.1 477
450.9 424.8 397.7 368.6 340.4 310.3 282.2 250.1 219.9 190.8
159.7 131.6 101.4 74.3 46.2 21.1 0
732.1 731.1 729.1 726.1 721.1 714 707 697 685.9 672.9
658.8 642.7 626.7 608.6 589.5 568.4 546.3 524.2 499.1 476
449.9 423.8 394.7 367.6 338.4 308.3 278.2 248.1 217.9 187.8
157.7 128.5 99.4 72.3 45.2 21.1 0
732.1 732.1 731.1 727.1 722.1 716 708 698 687.9 673.9
659.8 643.7 627.7 608.6 589.5 568.4 547.3 524.2 499.1 475
448.9 422.8 394.7 366.6 339.4 308.3 277.2 246 216.9 186.8
157.7 127.5 100.4 72.3 44.2 21.1 0
